alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok London

Your Authorized Swagelok Sales and Service Centre

More than 50 years of Nuclear Experience

In the 1950's Swagelok launched its first products specifically designed for the nuclear industry, the "Nupro" bellows valve brand became the established standard for reliability and performance, and formed the basis of our reputation in the industry. Over the years, we have enhanced that reputation with the addition of other fluid system components to meet the industry's strict codes and standards. Today, we are one of the few manufacturers whose products are widely used as a first choice for nuclear applications.

Codes & Standards

  • 10CFR50 Appendix B/10CFR21
  • ASME Section III—N, NPT, NA
  • ASME B16.34, B31.1, QME-1
  • ASME NQA-1, ANSI N45.2
  • Vd TÜV, Pressure Equipment Directive
  • ISO 9001 :2008
  • MSS-SP Docs for Valve Manufacture & Test
  • CSA N285 (Canada), RCC-M (France)
  • Inspecta (Europe)
  • Det Norske Veritas (DNV)
  • CSA Z299

See how Swagelok can help you - Click Here

To view or download our Nuclear Capabilities Brochure - Click Here

To view or download our Nuclear Compliant Product Catalogue - Click Here