Coalescing - Particle
Coalescing-Particle Filters
- Use in coalescing or particle filtration service
- Reduce panel space requirements with horizontal mounting
- Maintain easily without the need to disconnect the line when changing elements
- Enhance system cleanliness with stainless steel construction
- Buy with the bowl-to-body O-ring seal in fluorocarbon FKM, PTFE or Kalrez® for a broad range of chemical compatibility
- Meet the product cleanliness requirements stated in ASTM G93 Level C with optional cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11), available for FC series gas filters
Specifications
Working Pressure | Up to 1000 psig (68.9 bar) |
Differential Pressure | 2 psi (0.13 bar) |
Temperature | 0 to 400°F (–17 to 204°C) |
Body Material | 316 stainless steel |
Element | |
Material | Borosilicate glass fiber with epoxy or silica binder |
Nominal Pore Size | 0.1, 0.3, 1.0 µm |
Particulate Efficiency | 99.99% |
End Connections | |
Type | Female Swagelok tube fitting, female NPT, female ISO |
Size | 1/8 and 1/4 in.; 6 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |