PFA Fine Thread Flare Fittings
PFA Fine Thread Flare Fittings — High-Purity
Swagelok offers a range of PFA fitting shapes and sizes, including high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations for use with 1/8 to 1 in. tubing.
- Especially suitable for reactive and corrosive chemicals commonly used in semiconductor manufacturing
- Tensile strength and resistance to permeation
- Thermal stability, flow, and creep resistance
Specifications
Pressure Ratings | Up to 275 psig (18.9 bar) |
Temperature Ratings | 70 to 400°F (20 to 204°C) |
Material | Molded PFA/ASTM D3307 Type I |
End Connection | |
Sizes | 1/8 to 1/2 in. |
Configurations | Straights, elbows, tees, ferrules, caps, plugs, nuts |
Questions? Locate a sales and service center
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |