alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok London

Your Authorised Swagelok Sales and Service Centre

Convoluted 316L SS Core Hose Stainless Braid

Convoluted 316L Stainless Steel Braided Hose

Convoluted 316L Core, Stainless Steel Braided Hose

Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.

FX Series—High-Pressure Metal Hose

Catalog

Specifications

Materials Core: 316L annular convoluted SS
Reinforcement: 321 SS double braid
End connections: 316 SS
Nominal Hose Sizes Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in.
Working Pressures Vacuum to 6000 psig (413 bar) for 1/4 in.
Vacuum to 5000 psig (344 bar) for 3/8 in.
Vacuum to 4500 psig (310 bar) for 1/2 in.
Vacuum to 3600 psig (248 bar) for 3/4 in.
Vacuum to 3000 psig (206 bar) for 1 in.
Vacuum to 2600 psig (179 bar) for 1 1/4 in.
Vacuum to 2200 psig (151 bar) for 1 1/2 in.
Vacuum to 1675 psig (115 bar) for 2 in.
Temperature Range –325 to 1000°F (–200 to 537°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

FM, FJ, and FL Series—Metal Hose

ShopCatalog

Specifications

Materials Core: convoluted 316L SS
Reinforcement: SS braid
End connections: 316 SS
Nominal Hose Sizes 1/4 through 2 in.
Working Pressures Vacuum to 3100 psig (213 bar)
Temperature Range –325 to 850°F (–200 to 454°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

Convoluted Alloy C-276 Core, Stainless Steel Braided Hose

This hose is constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a 316L stainless steel braid. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, or corrosion-resistant applications where permeation or absorption is undesirable.

AH Series—Metal Hose

Catalog

Specifications

Materials Core: convoluted C-276
Reinforcement: 316L SS braid
End connections: 316 SS
Nominal Hose Sizes 1/2 through 2 in.
Working Pressures Vacuum to 1110 psig (76.4 bar)
Temperature Range –325 to 300°F (–200 to 148°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.