Nylon Core Hose Fiber Braid Reinforced
Nylon Core Hose, Fiber Braid Reinforced
High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification.
7R and 8R Series—Nylon Core
7R and 8R series hoses are designed for use in hydraulic applications where outgassing is a concern. Select 8R series hose assemblies are approved to ECE R110.
Specifications
Materials | |
Core | Smooth-bore nylon |
Reinforcement | Fiber braid |
Cover | Perforated black polyurethane |
End connections | 316 SS |
Nominal Hose Sizes | 1/4, 3/8, and 1/2 in. |
Working Pressure | Up to 5000 psig (344 bar) |
Temperature Range | –40 to 200°F (–40 to 93°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
Nylon Hose for CNG—Swagelok® NG Series
With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.
Specifications
Materials | |
Core | Smooth-bore, static-dissipative nylon |
Reinforcement | Fiber braid |
Cover | Perforated black polyurethane cover |
End connections | 316 SS |
Spring guard | 302 SS |
Nominal Hose Sizes | 1/4 and 3/8 in. |
Working Pressure at 70°F (20°C) | 5000 psig (344 bar) |
Temperature Range | –40 to 150°F (–40 to 65°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP fittings |
7N and 8N Series—Nonconductive Nylon Core
7N and 8N series hoses are designed for use with petroleum-based and synthetic hydraulic fluids where SAE nonconductive properties are desired. Hose passes electrical conductivity test of SAE J343/SAE J517.
Specifications
Materials | |
Core | Smooth-bore nylon |
Reinforcement | Fiber braid |
Cover | Non-perforated orange polyurethane cover |
End connections | 316 SS and carbon steel |
Nominal Hose Sizes | 1/4 through 3/4 in. |
Working Pressure | Up to 2750 psig (189 bar) |
Temperature Range | –40 to 200°F (–40 to 93°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |