PTFE Core Hose Convoluted
PTFE Core Hose Convoluted
Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.
Coreflex C Series—300 Series SS Braid
Specifications
Materials | |
Core | Convoluted PTFE |
Reinforcement | 300 series SS braid |
Cover | None standard; silicone optional |
Collar | 300 series SS collar |
End connections | 316 SS |
Nominal Hose Sizes | 1/2 through 2 in. |
Working Pressures | Up to 1500 psig (103 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid
Specifications
Materials | |
Core | Convoluted carbon black-filled PTFE |
Reinforcement | Insulating wrap, aramid fiber braid |
Collar | 300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 3/8, 1/2, 3/4 in. |
Working Pressures | Up to 1250 psig (86.1 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |