alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok London

Your Authorised Swagelok Sales and Service Centre

Analytical MPC Modular Platform Components

Analytical Modular Platform Components (MPC)

Analytical Modular Platform Components (MPC)

Swagelok® Analytical Modular Platform Components speed up design and build time and simplify maintenance in a small platform. A variety of ANSI/ISA 76.00.02-compliant surface-mount components, substrates, and manifold flow components enable efficient process analyzer, sample handling, and fluid distribution system designs. Fewer O-ring seals than other modular platform systems ease assembly and reduce the number of potential leak points. Complimentary MPC System Configurator tool simplifies component selection, layout, and ordering.

Specifications

Surface-Mount Components

  • Materials of Construction: See specific component for wetted materials of construction
  • Pressure-Temperature Ratings: See specific component for pressure-temperature ratings

Substrate and Manifold Components

  • Materials of Construction
    • Seals: Kalrez® Fluorocarbon FKM
    • Wetted materials: 316L SS (ASTM A276 or A479) and fluorocarbon FKM or optional Kalrez
    • Seals, Mounting Blocks and Assembly Hardware: See the Modular Platform Components (MPC) catalog, MS-02-185
    • Nonwetted materials: Aluminum (alloy 2024-T351, hard-coat anodized) and 300 series stainless steel
  • Temperature Range: 20–300°F (–6–148°C)
  • Working Pressure: 1000–2115 psig (68.9–145 bar)

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.