Miniature Sample Cylinders
Miniature Sample Cylinders
- Transport low volumes of fluids and hazardous materials safely
- Are suited particularly well for lab use and other specialty applications due to the smaller size
- Have consistent wall thickness, size, and capacity
- Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition
Specifications
Pressure Rating | 1000 psig (68.9 bar) |
Materials | 316 stainless steel |
Sizes | 10, 25, and 50 cm3 capabilities |
End Connections | 3/8 in. Swagelok® tube adapter |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |