Excess Flow
Excess Flow Valves
- Stop the uncontrolled release of system media when a downstream line ruptures
- Reset automatically when pressure is restored
- Reduce maintenance time
- Eliminate the need for complex bypass mechanisms
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –10 to 400°F (–23 to 204°C) |
Body Materials | 316 stainless steel |
O-Ring Material | Fluorocarbon FKM |
End Connections | |
Type | Swagelok® tube fitting, NPT, ISO, SAE/MS, VCR® metal gasket face seal, and VCO® O-ring face seal fittings |
Sizes | 1/8, 1/4, 3/8, 1/2 in. and 6, 8, 10, 12 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |