Quarter Turn Plug
Quarter-Turn Plug Valves
- Economical, reliable alternative to ball valves
- Dependable low-torque, quarter-turn operation
- Simple, compact design to deliver full flow and positive shutoff
- Available in a variety of materials, including stainless steel, brass, and lightweight PFA
Instrument Plug Valves
Options
- Handle colors: Dark green is standard. Black, blue, and red are available.
- O-Ring materials: PTFE-coated fluorocarbon FKM is standard. Kalrez®,PTFE-coated Buna N, PTFE-coated ethylene propylene, and PTFE-coated neoprene are available.
- Downstream Vents: Vented plug and valve body allow pressure release to atmosphere when the valve is closed. 150 psig (10.3 bar) maximum operating pressure. Red polyetherimide handle standard
- Metal handles: choose 300 series stainless steel or aluminum material.
- Locking Handles: lever locks to plate to secure valve open or closed.
- Panel Mounting
PFA Plug Valves
Options
- Panel Mounting
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |