alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok London

Your Authorised Swagelok Sales and Service Centre

A Material Difference

A Material Difference

Materials

The Swagelok Tube Fitting is made of high quality raw materials for superior performance

Swagelok's Stainless Steel


ASTM requires 16-18% chromium and 10-14% nickel. Swagelok has maintained chromium content in its fittings at a minimum of 17% and nickel at a minimum of 12% for many years.

Quality Barstock


We place multiple controls on procurement of 316 stainless steel from our approved mills, from its elevated alloy chemistry to the inspection steps used to validate it to ensure uniform manufacturability when making our tube fittings.

Chloride Stress Corrosion Cracking (CSCC) in 316 Stainless Steel


CSCC occurs where chloride concentrations and stress levels are present. We have performed extensive CSCC testing on Swagelok fittings with exceptional results: Alloy 316 stainless steel nuts tested (Swagelok and eight other brands): None of the Swagelok nuts cracked or leaked. 39% of the other nuts cracked (at least one from each brand) and 2.7% leaked

Alloys and Corrosion

Swagelok offers a wide range of alloys and works closely with customers to solve their needs for fittings with enhanced chemical and corrosion resistance.

Engineered Combinations


Swagelok can engineer a cost-efficient and corrosion-resistant solution for installations exposed to seawater.

Download our TUBE FITTING ADVANTAGE BROCHURE 

To learn more CONTACT US.

Discover more THE SWAGELOK TUBE FITTING ADVANTAGE HOME