alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok London

Your Authorised Swagelok Sales and Service Centre

Installation Videos

Click here to view all videos on our YouTube channel.

 
 

The Swagelok Tube Fitting is designed to provide a leak-tight seal for pressures up to the suggested allowable pressure rating of the tubing. The two-ferrule, mechanical-grip, hinging-colleting type connection consists of a fitting body, a nut, a front ferrule, and a back ferrule. The video shows the three-step process for assembling tube fittings that are one inch and smaller.

Click here for information on our range of Swagelok Tube Fittings


 
The Swagelok Tube Adapter complements the Swagelok tube fitting and allows fitting-to-fitting connections. Swagelok tube adapters can help eliminate difficult alignment problems and reduce inventories. The video shows how to assemble tube adapters that are one inch and smaller.
 
Click here for information on our range of Swagelok Tube Fittings

  

Swagelok caps are used to block off the end of a tube run, and are installed using the same procedure as a tube fitting. Watch the video for a demonstration.

Click here for information on our range of Swagelok Tube Fittings


Swagelok plugs are used to block a fitting port when needed. Watch the video to see this simple installation process.

Click here for information on our range of Swagelok Tube Fittings


A port connector consists of a machined ferrule connection on one end and a tube adapter connection on the opposite end. It is designed to allow fitting-to-fitting connections. The video shows how to assemble port connectors that are under one inch.

Click here for information on our range of Swagelok Tube Fittings


 

Swagelok SWAK is an anaerobic thread sealant that provides reliable sealing on metal pipe threads. This video demonstrates how to apply SWAK to a fitting.

Click here for more information on our sealants and lubricants


PTFE Tape is thread sealant used on male tapered pipe threads to aid in sealing. Watch the video to see how to apply the tape.

Click here for more information on our sealants and lubricants


 

Learn to identify thread pitch and size using calipers, a pitch gauge, and thread identification guide. Tapered and parallel threads are explained.


Swagelok® VCR metal gasket face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. This video demonstrates how to install a VCR fitting.

Click here for more information about Swagelok VCR fittings


Swagelok® hand tube benders provide consistent, high‑quality bends in tubing made from most materials used with Swagelok tube fittings. Watch this video to learn how to use one.

Click here for more information on Swagelok tools and accessories