Advanced Tube Bending
Training in Advanced Tube Bending
Tube bending is often described as an art rather than a science. While well-done tube bending can be aesthetically pleasing, the true skill lies in the operator's confidence and knowledge. With proper training, careful planning, a positive attitude, and practice, almost anyone can master tube bending.
About the Course
This training program aims to equip trainees with the skills to handle complex tube installations, focusing on:
- Complex interference
- Changes in plane
- Avoiding obstacles
- Difficult angles
- Parallel runs
- Offsets and rolled offsets
Course Length
This two day highly practical course utilizes 1/4”, 3/8” and 1/2” hand tube benders and follows the measure-bend approach to tube bending. An additional half day module is available to instruct on the correct operation and use of the Swagelok Bench Top Tube Bender.
Target Audience
Installers, technicians, maintenance, and engineering personnel seeking to gain valuable knowledge and experience in the theory and practice of tube bending.
Pre-requisites
Swagelok Tube Bending Essentials
Instructor
Swagelok Certified Trainer
Certification
Successful attendees will receive a Swagelok® Certificate of Completion which is valid for three years. Training certificates are tracked using the centralized Swagelok Customer Training Records System, ensuring quick and easy verification of training records for trainees and their employers.