Hydraulic Swaging Units
Utilising a Swagelok pressure driven swaging unit provides you with safe dependable tube fitting connection and speeds up the construction time and reduces installer fatigue. We have a scope of units accessible and can prepare your installers with the most proficient method of operation and confirm a reliable connection.
The Swagelok Multihead Hydraulic Swaging Unit offers the following features:
- Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
- Is available in two sizes: 1/2" to 1" and 1" to 2"
- Places no initial strain on nut or fitting body threads or on body seal surfaces
- Must be used to install 1-1/4", 1-1/2" and 2" Swagelok tube fittings
- Reduces assembly and installation time and operator error
If you would like to find out more about Hire Equipment or any other products & services available from Swagelok London, please contact our Customer Service Team on +44 (0) 1923 272000 or email info@london.swagelok.com