alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok London | Türkiye | Caspian

Your Authorised Swagelok Sales and Service Centre

Orbital Welding System

The Swagelok M200 is an easy-to-use gas tungsten welding system (GTAW). It features a unique design, which allows users to work seamlessly across tube and pipe systems. Its robust construction and intuitive touchscreen control make it an ideal choice for projects requiring precise controlled welding.

When you hire our welding system for the first time, our local services team can give you all the training you need to be successful in producing high quality repeatable welds.

Features include:

  • Power Input 110v (ac)
  • Power Output 2-200 A (dc) output capability
  • Tube OD Sizes 1/16” (2mm) to 4” (114.3mm)
  • High-resolution 12.1 in. colour SVGA industrial touch screen
  • Integrated mass flow controller auto controls OD shield gas throughout weld cycle
  • Multiple weld procedure data entry options
  • Real-time monitoring and recording of weld output performance
  • Low EMI arc start technology
  • Multiple language capability

ORBITAL WELDING SYSTEM

ORBITAL WELDER TRAINING

CONTACT US

If you would like to find out more about our Hire Equipment or any other products & services available from Swagelok London, please contact our Customer Service Team on                           +44 (0) 1923 272000 or email info@london.swagelok.com