alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok London | Türkiye | Caspian

Your Authorised Swagelok Sales and Service Centre

Swagelok Regulators Assemblies

At Swagelok London, we not only stock a standard regulator assemblies, we can build and test them to order. Using our high performing “K” Series regulator range, you can be sure that any assembly we produce will perform to the level expected from Swagelok products, and we are so confident in this we back it up with our unique Limited Lifetime Warranty.

KPR Regulator Drawing with GaugesSingle Stage Gas Bottle Regulator Assembly

Inline Regulator Drawing w. Gauges            Inline Regulator Assembly

KCY Regulator Drawing w. Gauges Dual Stage Gas Bottle Regulator Assembly

 

KPR REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the diaphragm seal
  • High flow, dual-gauze type filter positively retained in inlet port

KCY REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • Minimise supply-pressure effect
  • High flow, dual-gauze type filter positively retained in inlet port

To view the full range of Swagelok pressure regulators click HERE

DOWNLOAD OUR REGULATOR ASSEMBLIES BROCHURE

DOWNLOAD OUR REGULATOR ASSEMBLY CONFIGURATOR

VIEW OUR REGULATOR TECHNICAL LITERATURE

REGULATOR PRODUCTS

REGULATOR FLOW CURVE GENERATOR 

CONTACT US

WE HAVE PRESSURE REGULATOR CONFIGURATIONS IN STOCK TODAY!!!

If you do not see the options or configurations you require or would like to know more about FAB services, call our London team on +44 (0)1923 272000 or email: info@london.swagelok.com