Standard Panel Designs
Standard Panel Designs
The added value of a Swagelok grab sample solution is that a standard design can be easily customised to your specific process requirements. No need to worry about adjusting your sample because of a system limitation, we get it configured correctly right from the start.
Click on each of the designs below for additional details. The product selection matrix also includes common system criteria to help you make your choice
| Grab Sample Module (GSM - Gas) | |||
| GSM-G-1(-N) | GSM-G-1(-P) | GSM-G-2(-N) | GSM-G-2(-P) |
| Grab Sample Module (GSM - Liquid) | |||
| GSM-L-1(-N) | GSM-L-1(-P) | GSM-L-2(-N) | GSM-L-2(-P) |
| Liquid Only Sampling Systems (GSL) | |||
| GSL1 | GSL2 | GSL3 | GSL4 |
| GSL5 | GSL6 | GSL7 | |
Questions?
Call or email to discuss your grab sample needs.